{"product":{"productId":"agid.18494","price":20.59,"name":"Maznice kuželového tvaru podle DIN 71412, provedení B, zalomené 45°, šestihran"},"currency":"CZK"}
- Samotěsnicí díky kuželovému závitu
- Mnohostranná možnost použití
- Provedení: ocel nebo nerezová ocel
Description
Material
Steel or 1.4305 stainless steel.
Version
Steel hardened, min. 550 HV 1, electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Note
The conical head grease nipples have a tapered thread. They are suitable for grease points which must be lubricated often and reliably. Their versatility makes them the most widespread type of grease nipple.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.