{"product":{"productId":"agid.34993","price":873.16,"name":"Tube clamp base, plastic, for round tubes two-leg with cross connector"},"currency":"CZK"}
Material
Thermoplastic.
Screws and nuts stainless steel 1.4301.
Version
Black.
Screws and nuts bright.
Screws and nuts bright.
Show more
Show less
Tube clamps base, plastic for round tubes, two-legs with cross connector, Form A
from
873,16 CZK
plus sales tax
plus shipping costs
Tube clamp base, plastic, for round tubes, two-leg with cross connector, Form B
from
873,16 CZK
plus sales tax
plus shipping costs
Description
Material
Thermoplastic.
Screws and nuts stainless steel 1.4301.
Version
Black.
Screws and nuts bright.
Screws and nuts bright.
Note
The round tube is clamped via two screws. This tube clamp is suitable for levelling feet with M16 thread.
These two-legged tube clamps with cross connector can be used to further stabilise conveyor systems.
Suitable for DIN EN 10220 steel tubes.
Form A: Tube clamp with legs at 180° angle.
Form B: Tube clamps with legs at 120° angle.
These two-legged tube clamps with cross connector can be used to further stabilise conveyor systems.
Suitable for DIN EN 10220 steel tubes.
Form A: Tube clamp with legs at 180° angle.
Form B: Tube clamps with legs at 120° angle.
On request
Electro zinc-plated steel screws and nuts
Other materials and colours.
Other materials and colours.