{"product":{"productId":"agid.36826","price":711.85,"name":"Tube clamp joints, aluminium, T-angle, for round tubes, Form A, without toothing"},"currency":"CZK"}
- Construction element for assembling profiles and systems
- Application sectors: machine construction, safety equipment, housings, structures
- Infinitely adjustable through 180°
- On request: clamping levers for fastening and other diameters
Description
Material
Cast aluminium.
DIN 7984 cap screws and DIN 985 hex nuts, steel.
DIN 7984 cap screws and DIN 985 hex nuts, steel.
Version
Vibratory ground.
Cap screw, hex head screw and hex nut.
Cap screw, hex head screw and hex nut.
Note
Form A: without toothing, infinitely adjustable through 180°.
Form B: with toothing, indexible in 15° steps and adjustable through 180°
Form B: with toothing, indexible in 15° steps and adjustable through 180°
On request
Clamping levers for tightening and other diameters.
Accessory
- Round and square tubes K0493
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.