{"product":{"productId":"agid.34244","price":1668.52,"name":"Console"},"currency":"CZK"}
Material
Clamp connector thermoplastic.
Flange aluminium.
Flange aluminium.
Version
Clamp connector black.
Flange bright.
Flange bright.
Show more
Show less
Description
Material
Clamp connector thermoplastic.
Flange aluminium.
Flange aluminium.
Version
Clamp connector black.
Flange bright.
Flange bright.
Note
Vibration-resistant, lockable monitor bracket with angle adjustment in 15° increments. Universal mounting plate with a swivel range of 60°.
For dynamic loads of up to 3 kg and static loads of up to 10 kg.
Universal mounting holes enable easy mounting on panel elements.
For dynamic loads of up to 3 kg and static loads of up to 10 kg.
Universal mounting holes enable easy mounting on panel elements.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.