Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Holder, swivel head and palm grip thermoplastic.
Eye bolt stainless steel.
Bush brass.
Version
Holder, swivel head and palm grip black.
Eye bolt bright.
Bush nickel-plated.
Note
Lateral guide holders are the basis for the adjustable lateral guides. They are screwed to the side of the conveyor system. The lateral guide holder can be used to clamp suitable pins (connected with a clamp for lateral guides) using the palm grip. The distance between the clamp/guide and holder can be easily and variably adjusted. The swivel head enables the position of the clamp to be adjusted through 360°.

Through targeted product guidance on the conveyor system, the items are maintained on the conveyor belt during transportation.
On request
Matching spacers.
Without stop edge.
Lateral guide holder stainless steel.
Accessory
Pin K2297.
Pin K2300.
Pin K2303.
Double clamp K2304.
Double clamp K2305.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range