{"product":{"productId":"agid.36366","price":356.93,"name":"Floor bracket type B and type I"},"currency":"CZK"}
Material
Steel.
Version
electro zinc-plated or black powder-coated.
Show more
Show less
Floor bracket type B and type I, Form A
from
386,96 CZK
plus sales tax
plus shipping costs
Floor bracket type B and type I, Form B
from
356,93 CZK
plus sales tax
plus shipping costs
Description
Material
Steel.
Version
electro zinc-plated or black powder-coated.
Note
Floor bracket for fastening aluminium profiles directly to the floor. The floor bracket is screwed to the side of the profiles using slot keys.
Form A from profile 40.
Form B from profile 45.
Form A from profile 40.
Form B from profile 45.
On request
Other surface finishes and colours.
Accessory
Slot keys K1023, K1024, K1025, K1026, K1027.