Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Product description
Concealed hinges are usually employed for functional or visual reasons. The hinge is mounted on the inside edge of the door and frame and is only visible when the door is open.
Material

Door part and frame part steel or stainless steel 1.4301 or 1.4305.
Pin steel, stainless steel 1.4301, 1.4305 or POM.
O-ring NBR.

Version
Door part untreated steel.
Frame part and pin galvanised steel.
Door part, frame part and pin bright stainless steel.
Pin natural tone POM.
O-ring black.
Note
For on-frame doors.
Hinges not visible.
Folded edge 18, 23 or 24 mm.
For right or left use.
Opening angle 120°.
Frame part for screwing on.

Form B: Door part can be welded onto the door leaf
Form C: Door part can be welded to the door edge

If mounting conditions are restricted, the POM pin can be fitted from underneath; this pin is self-locking.
Application
- Machine and plant construction
- Switchboxes and control housings
- Medical and laboratory technology
- Transport and conveyor systems
Drawing reference
1) Folded edge
2) Pin version: without slot
3) Pin version: with slot incl. DIN 6799 retaining washer
4) Pin version: with slot incl. O-ring
5) Pin type: self-locking
6) Fastening type door part: screw-on
7) Fastening type door part: weld-on
8) Notch on the door
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range